| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 24.2658 |
| 5 - 9 | £ 21.8382 |
| 10 - 19 | £ 20.6244 |
| 20 - 49 | £ 18.1968 |
| 50 + | £ 15.7692 |
| d1 | M4 |
|---|---|
| d2 | 8.7 |
| l1 | 8.0 |
| l2 | 3.0 |
| l3 min | 4.0 |
| w1 | 3.5 |
| w2 ±0.2 | 4.2 |
| w3 | 4.6 |
| A/F | 2.5 |
| Torque to max. Nm | 1.5 |
| Holding force kN | 0.09 |
| Weight g | 1.43 |
| Material | Hardened Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue