10020326
PCYJ-0053-013
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1453 |
| 5000 + | £ 0.0646 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 5.3 mm |
|---|---|
| d | 0.209 in |
| h | 0.512 in |
| h | 13.0 mm |
| Maximum Temperature | 482 °F |
| Maximum Temperature | 250 °C |
| Colour | Yellow |
| Material | PVC |
| Type | 3 |
| Thread Size | M6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue