20266509
20266509
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 124.0422 |
| 5 - 9 | £ 117.8406 |
| 10 - 19 | £ 111.639 |
| 20 - 49 | £ 105.4374 |
| 50 + | £ 93.0342 |
| Jaw Type | Smooth |
|---|---|
| d1 | 25.0 |
| d2 | M6 |
| Drive screw d3 | M8x16 |
| h1 | 24.0 |
| h2 | 5.0 |
| h3 min | 4.5 |
| h3 opt | 6.5 |
| h3 max | 8.3 |
| h4 | 5.0 |
| h5 +0.1|-0.1 | 25.0 |
| l1 +0.1|-0.1 | 5.6 |
| l2 | 6.0 |
| r1 +0.1|-0.0 | 30.0 |
| Weight g | 100.0 |
| r2 +0.1|-0.0 | 25.0 |
| r3 | 6.5 |
| s1 | 2.2 |
| w1 | 29.9 |
| w2 | 24.9 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue