Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.173 - £ 0.1988 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.173 - £ 0.1988 | 2955 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.0928 - £ 0.1032 | Request the lead time here |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0948 - £ 0.1054 | 385 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| £ 0.173 - £ 0.1988 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
| £ 0.173 - £ 0.1988 | Request the lead time here |
0.154 in
3.9 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 10018088 | £ 0.1046 - £ 0.1163 | 9731 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
|
| £ 0.0805 - £ 0.0894 | 898 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0837 - £ 0.093 | 1700 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1412 - £ 0.1559 | 4000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1412 - £ 0.1559 | 1994 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1135 - £ 0.1157 | 2888 In stock |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1354 - £ 0.1379 | 4000 In stock |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.461 in
11.7 mm
|
||
| £ 0.1092 - £ 0.1116 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1268 - £ 0.1293 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1342 - £ 0.1367 | 4828 In stock |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
|||
| £ 0.1367 - £ 0.1404 | Request the lead time here |
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.9822 - £ 0.9822 | 1000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.827 in
21.0 mm
|
||
| £ 0.1045 - £ 0.1161 | 2319 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm