Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1688 - £ 0.1945 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.047 in
1.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1318 - £ 0.1505 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.752 in
19.1 mm
|
||
| £ 0.0842 - £ 0.0935 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.252 in
6.4 mm
|
||
| 10018392 | £ 0.114 - £ 0.1267 | 3433 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
| £ 0.3444 - £ 0.3586 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3387 - £ 0.3529 | 48897 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1306 - £ 0.148 | 484 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1306 - £ 0.148 | 4230 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1306 - £ 0.148 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.3458 - £ 0.36 | 14386 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3586 - £ 0.3742 | 1963 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0949 - £ 0.1172 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1224 - £ 0.1512 | 1998 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 10003367 | £ 0.1342 - £ 0.1657 | 574 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
|
| £ 0.1573 - £ 0.1802 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1573 - £ 0.1802 | Request the lead time here |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.3359 - £ 0.3501 | 12666 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3444 - £ 0.3586 | 2577 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3586 - £ 0.3742 | 6537 In stock |
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0825 - £ 0.1019 | Request the lead time here |
0.1 in
2.54 mm
|
0.1 in
2.54 mm
|
0.064 in
1.63 mm
|
0.064 in
1.63 mm
|
0.063 in
1.6 mm