Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.173 - £ 0.1988 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
7.9 mm
£ 0.1412 - £ 0.1559 48 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
7.9 mm
£ 0.5904 - £ 0.6153 Request the lead time here
4.0 mm
4.0 mm
0.8 - 1.6 mm
0.8 - 1.6 mm
19.1 mm
£ 1.3423 - £ 1.3423 7583 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
12.7 mm
£ 2.0977 - £ 2.0977 39200 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
22.2 mm
£ 0.1187 - £ 0.1319 7000 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
17.5 mm
£ 0.1214 - £ 0.1349 6000 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
25.4 mm
£ 0.0948 - £ 0.1054 385 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
3.2 mm
£ 0.173 - £ 0.1988 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
22.2 mm
£ 0.173 - £ 0.1988 2955 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.0928 - £ 0.1032 Request the lead time here
3.18 mm
3.18 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.173 - £ 0.1988 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
20.6 mm
£ 0.1505 - £ 0.1729 Request the lead time here
3.9 mm
3.9 mm
1.57 mm
1.57 mm
28.6 mm
£ 0.1505 - £ 0.1729 Request the lead time here
3.9 mm
3.9 mm
1.57 mm
1.57 mm
31.8 mm
£ 0.1505 - £ 0.1729 7000 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
34.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
31.8 mm
£ 0.1412 - £ 0.1559 1994 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
4.8 mm
£ 0.173 - £ 0.1988 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
34.9 mm
£ 0.4618 - £ 0.4812 9900 In stock
3.8 mm
3.8 mm
0.8 - 1.6 mm
0.8 - 1.6 mm
28.5 mm
£ 0.2579 - £ 0.2579 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
15.9 mm
  • of 39
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10017739

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

10012116

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
48 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm PA UL94 V-2 Natural

10636763

Price Range
£ 0.6153 - £ 0.5904

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

10378861

Price Range
£ 1.3423 - £ 1.3423

Stock Levels
7583 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.8 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

10378908

Price Range
£ 2.0977 - £ 2.0977

Stock Levels
39200 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.8 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 17.5 mm Nylon 6/6 UL94 V-2 Natural

10017517

Price Range
£ 0.1319 - £ 0.1187

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10017579

Price Range
£ 0.1349 - £ 0.1214

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10017609

Price Range
£ 0.1054 - £ 0.0948

Stock Levels
385 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

10017562

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10017777

Price Range
£ 0.1988 - £ 0.173

Stock Levels
2955 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10018040

Price Range
£ 0.1032 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 20.6 mm PA UL94 V-0 Natural

10559505

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 28.6 mm Nylon 6/6 UL94 V-2 Natural

10017586

Price Range
£ 0.1729 - £ 0.1505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10017623

Price Range
£ 0.1729 - £ 0.1505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 34.9 mm Nylon 6/6 UL94 V-2 Natural

10017647

Price Range
£ 0.1729 - £ 0.1505

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10012048

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

10012079

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
1994 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

10017654

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 28.5 mm PA UL94 V-2 Natural

10639092

Price Range
£ 0.4812 - £ 0.4618

Stock Levels
9900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Hole Diameter A
    3.8 mm
  • Hole Diameter B
    3.8 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

10378878

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.8 mm
  • Hole Diameter A
    3.9 mm