Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1189 - £ 0.1321 4000 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
11.1 mm
£ 0.194 - £ 0.2226 560 In stock
3.9 mm
3.9 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1184 - £ 0.1318 Request the lead time here
4.0 mm
4.0 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.1184 - £ 0.1318 18300 In stock
4.0 mm
4.0 mm
1.57 mm
1.57 mm
22.2 mm
£ 0.1418 - £ 0.1629 Request the lead time here
3.5 mm
3.5 mm
3.6 mm
1.6 mm
22.0 mm
£ 0.1616 - £ 0.1859 3868 In stock
2.0 mm
2.5 mm
1.1 mm
1.7 mm
3.2 mm
£ 0.2002 - £ 0.2276 694 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
30.0 mm
£ 0.2002 - £ 0.2276 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
4.0 mm
£ 0.153 - £ 0.1754 9945 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
12.0 mm
£ 0.114 - £ 0.1267 1952 In stock
3.86 mm
3.86 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.194 - £ 0.2226 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
22.2 mm
£ 0.194 - £ 0.2226 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.0845 - £ 0.0939 Request the lead time here
3.86 mm
3.86 mm
1.57 mm
1.57 mm
9.5 mm
£ 0.153 - £ 0.1754 56570 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
8.0 mm
£ 0.153 - £ 0.1754 1900 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
16.0 mm
£ 0.153 - £ 0.1754 8000 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
8.0 mm
£ 0.1418 - £ 0.1629 889 In stock
3.5 mm
3.5 mm
3.6 mm
1.6 mm
16.0 mm
£ 0.1418 - £ 0.1629 373 In stock
3.5 mm
3.5 mm
3.6 mm
1.6 mm
20.0 mm
£ 0.2002 - £ 0.2276 1474 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
8.0 mm
10004937 £ 0.2002 - £ 0.2276 708 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
12.0 mm
  • of 39
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10004845

Price Range
£ 0.1321 - £ 0.1189

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

10004609

Price Range
£ 0.2226 - £ 0.194

Stock Levels
560 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10026885

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10026922

Price Range
£ 0.1318 - £ 0.1184

Stock Levels
18300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    6.4 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.0 mm PA UL94 V-2 Natural

10015087

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 3.2 mm PA UL94 V-0 Natural

10110652

Price Range
£ 0.1859 - £ 0.1616

Stock Levels
3868 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    2.0 mm
Snap Lock Support 30.0 mm PA UL94 V-0 Natural

10005040

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
694 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

10005064

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10004920

Price Range
£ 0.1754 - £ 0.153

Stock Levels
9945 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10004371

Price Range
£ 0.1267 - £ 0.114

Stock Levels
1952 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

10004418

Price Range
£ 0.2226 - £ 0.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10638378

Price Range
£ 0.2226 - £ 0.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10004562

Price Range
£ 0.0939 - £ 0.0845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.86 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10005095

Price Range
£ 0.1754 - £ 0.153

Stock Levels
56570 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 16.0 mm PA UL94 V-2 Natural

10005132

Price Range
£ 0.1754 - £ 0.153

Stock Levels
1900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

10005187

Price Range
£ 0.1754 - £ 0.153

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.8 mm
Snap Lock Support 16.0 mm PA UL94 V-2 Natural

10015049

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
889 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 20.0 mm PA UL94 V-2 Natural

10015070

Price Range
£ 0.1629 - £ 0.1418

Stock Levels
373 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 8.0 mm PA UL94 V-0 Natural

10005101

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
1474 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.0 mm PA UL94 V-0 Natural

10004937

Price Range
£ 0.2276 - £ 0.2002

Stock Levels
708 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm