Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1189 - £ 0.1321 | 4000 In stock |
0.125 in
3.18 mm
|
0.125 in
3.18 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm
|
||
| £ 0.194 - £ 0.2226 | 560 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1184 - £ 0.1318 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1184 - £ 0.1318 | 18300 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1418 - £ 0.1629 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.866 in
22.0 mm
|
||
| £ 0.1616 - £ 0.1859 | 3868 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.2002 - £ 0.2276 | 694 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.181 in
30.0 mm
|
||
| £ 0.2002 - £ 0.2276 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.153 - £ 0.1754 | 9945 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| £ 0.114 - £ 0.1267 | 1952 In stock |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.626 in
15.9 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.194 - £ 0.2226 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0845 - £ 0.0939 | Request the lead time here |
0.152 in
3.86 mm
|
0.152 in
3.86 mm
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| £ 0.153 - £ 0.1754 | 56570 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.153 - £ 0.1754 | 1900 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| £ 0.153 - £ 0.1754 | 8000 In stock |
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1418 - £ 0.1629 | 889 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1418 - £ 0.1629 | 373 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2002 - £ 0.2276 | 1474 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 10004937 | £ 0.2002 - £ 0.2276 | 708 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in