Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0696 - £ 0.0725 8 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.0727 - £ 0.0897 1000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1014 - £ 0.1127 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
15.9 mm
£ 0.1019 - £ 0.1341 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
22.2 mm
£ 0.1053 - £ 0.1097 20000 In stock
4.0 mm
3.2 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.0841 - £ 0.0935 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.0961 - £ 0.1264 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1087 - £ 0.1208 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
20.8 mm
£ 0.0851 - £ 0.0946 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
7.9 mm
£ 0.0792 - £ 0.0881 20067 In stock
3.2 mm
3.2 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.0953 - £ 0.1254 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.1076 - £ 0.1195 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
19.1 mm
£ 0.0927 - £ 0.1145 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
25.4 mm
10365298 £ 0.1162 - £ 0.1292 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
24.1 mm
£ 0.0856 - £ 0.0951 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.1409 - £ 0.1566 1000 In stock
3.2 mm
3.2 mm
1.6 mm
1.6 mm
18.3 mm
£ 0.1505 - £ 0.1729 998 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
31.8 mm
£ 0.173 - £ 0.1988 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
34.9 mm
10018217 £ 0.173 - £ 0.1988 15131 In stock
3.2 mm
3.2 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.173 - £ 0.1988 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
7.9 mm
  • of 39
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

10365465

Price Range
£ 0.0725 - £ 0.0696

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.7 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10365472

Price Range
£ 0.0897 - £ 0.0727

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10365243

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

10365281

Price Range
£ 0.1341 - £ 0.1019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10365441

Price Range
£ 0.1097 - £ 0.1053

Stock Levels
20000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Nose Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    5.5 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

10365199

Price Range
£ 0.0935 - £ 0.0841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10365236

Price Range
£ 0.1264 - £ 0.0961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 20.8 mm Nylon 6/6 UL94 V-2 Natural

10365274

Price Range
£ 0.1208 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10365205

Price Range
£ 0.0946 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10365182

Price Range
£ 0.0881 - £ 0.0792

Stock Levels
20067 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10365229

Price Range
£ 0.1254 - £ 0.0953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10365267

Price Range
£ 0.1195 - £ 0.1076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10365304

Price Range
£ 0.1145 - £ 0.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 24.1 mm Nylon 6/6 UL94 V-2 Natural

10365298

Price Range
£ 0.1292 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10365212

Price Range
£ 0.0951 - £ 0.0856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 18.3 mm Nylon 6/6 UL94 V-2 Natural

10365250

Price Range
£ 0.1566 - £ 0.1409

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    3.9 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10018149

Price Range
£ 0.1729 - £ 0.1505

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

10018170

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10018217

Price Range
£ 0.1988 - £ 0.173

Stock Levels
15131 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10018255

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm