| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1355 |
| 5000 - 9999 | £ 0.1293 |
| 10000 + | £ 0.1227 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Locking Bayonet Fix |
| Hole B Fix Type | Locking Arrowhead Fix |
| Body Diameter | 7.1 mm |
| Body Diameter | 0.28 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter A | 0.157 in |
| Hole Diameter B | 4.8 mm |
| Hole Diameter B | 0.189 in |
| Locking Head Height B | 5.9 mm |
| Locking Head Height B | 0.232 in |
| Panel Thickness A Range | 0.126 in |
| Panel Thickness A Range | 3.2 mm |
| Panel Thickness B Range | 2.0 - 3.2 mm |
| Panel Thickness B Range | 0.079 - 0.126 in |
| Spacer Length | 0.752 in |
| Spacer Length | 19.1 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue