Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1315 |
5000 + | £ 0.1184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Teardrop Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Body Diameter | 0.173 in |
Body Diameter | 4.4 mm |
Hole Diameter A | 0.1 in |
Hole Diameter A | 2.54 mm |
Hole Diameter B | 0.125 in |
Hole Diameter B | 3.18 mm |
Locking Head Height B | 0.157 in |
Locking Head Height B | 4.0 mm |
Panel Thickness A Range | 0.064 in |
Panel Thickness A Range | 1.63 mm |
Panel Thickness B Range | 0.031 - 0.079 in |
Panel Thickness B Range | 0.8 - 2.0 mm |
Spacer Length | 0.437 in |
Spacer Length | 11.1 mm |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue