10538166
1663686
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.492 |
| 500 + | £ 0.369 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 94.8 mm |
|---|---|
| H | 3.732 in |
| d | 35.0 mm |
| d | 1.378 in |
| d1 | 2.185 in |
| d1 | 55.5 mm |
| Colour | Yellow |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue