10538142
1663684
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3135 |
| 500 + | £ 0.2354 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 94.2 mm |
|---|---|
| H | 3.709 in |
| d | 30.0 mm |
| d | 1.181 in |
| d1 | 48.0 mm |
| d1 | 1.89 in |
| Colour | Yellow |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue