10538128
1663681
| Quantity | Unit price |
|---|---|
| 200 - 999 | £ 0.2182 |
| 1000 + | £ 0.164 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 60.0 mm |
|---|---|
| H | 2.362 in |
| d | 24.0 mm |
| d | 0.945 in |
| d1 | 38.0 mm |
| d1 | 1.496 in |
| Colour | Yellow |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue