10538074
1663676
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1508 |
| 2500 + | £ 0.1127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| H | 1.358 in |
|---|---|
| H | 34.5 mm |
| d | 0.591 in |
| d | 15.0 mm |
| d1 | 1.016 in |
| d1 | 25.8 mm |
| Colour | Yellow |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue