Menu Search

Driveshaft Protection Cap 11.0 mm 19.8 mm Yellow LDPE - PIR

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from LDPE.
Essentra Part Number:

10538050

Manufacturer Part Number:

1663674

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.1362
2500 + £ 0.1023
Standard pack: 500

Order in multiple of 500

Total price:

£ 68.10

500 x £ 0.1362

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
H 28.4 mm
d 11.0 mm
d1 19.8 mm
Colour Yellow
Full Material Low Density Polyethylene
Type 1
Commodity Code 3926909790
Recycled Content Percentage % 50%
Material LDPE - PIR

Product 1663674 replaces:

Driveshaft Protection Cap 11.0 mm 17.5 mm Yellow LDPE
Essentra Part Number: 10262528
Manufacturer Part Number: 467005

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us