Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Closed Length | Extended Length | Overall Length | Material | Load Capacity | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 25.7307 - £ 28.5883 | 3033 In stock |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| £ 45.1673 - £ 50.1804 | 1985 In stock |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| £ 72.0066 - £ 80.0005 | 1993 In stock |
|
11.811 in
300.0 mm
|
|
Steel
|
|
|
|
||
| £ 168.0566 - £ 186.7295 | 1947 In stock |
|
27.559 in
700.0 mm
|
|
Steel
|
|
|
|
||
| £ 84.8658 - £ 94.3008 | 1980 In stock |
|
15.748 in
400.0 mm
|
|
Steel
|
|
|
|
||
| £ 133.4574 - £ 148.2874 | 1957 In stock |
|
23.622 in
600.0 mm
|
|
Steel
|
|
|
|
||
| £ 33.4536 - £ 41.2874 | Request the lead time here |
|
18.189 in
462.0 mm
|
|
Steel
|
|
|
|
||
| £ 149.4329 - £ 166.0365 | 1981 In stock |
|
25.591 in
650.0 mm
|
|
Steel
|
|
|
|
||
| £ 23.6737 - £ 26.2973 | Request the lead time here |
|
10.039 in
255.0 mm
|
|
Steel
|
|
|
|
||
| £ 25.977 - £ 32.0741 | 1697 In stock |
|
12.992 in
330.0 mm
|
|
Steel
|
|
|
|
||
| £ 20.2249 - £ 22.4666 | 920 In stock |
|
9.843 in
250.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| £ 32.7023 - £ 36.3359 | 1498 In stock |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| £ 78.3377 - £ 87.046 | 1970 In stock |
|
13.78 in
350.0 mm
|
|
Steel
|
|
|
|
||
| £ 27.0733 - £ 33.429 | Request the lead time here |
|
14.764 in
375.0 mm
|
|
Steel
|
|
|
|
||
| £ 29.549 - £ 32.8254 | 560 In stock |
|
15.748 in
400.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| £ 40.4006 - £ 44.884 | 1730 In stock |
|
23.622 in
600.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| £ 98.7966 - £ 109.7713 | Request the lead time here |
|
17.717 in
450.0 mm
|
|
Steel
|
|
|
|
||
| £ 18.599 - £ 20.6683 | 1447 In stock |
|
6.614 in
168.0 mm
|
|
Steel
|
|
|
|
||
| £ 111.6066 - £ 124.0101 | 1895 In stock |
|
19.685 in
500.0 mm
|
|
Steel
|
|
|
|
||
| £ 38.6022 - £ 42.8886 | 1872 In stock |
|
21.654 in
550.0 mm
|
|
Galvanised Steel