Quantity | Unit price |
---|---|
5 - 49 | £ 4.14 |
50 + | £ 1.8796 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Finish | Zinc Plated |
Full Material | Steel |
Type | Toggle Latch |
Overall Height | 0.256 in |
Overall Height | 6.5 mm |
Overall Length | 1.201 in |
Overall Length | 30.5 mm |
Overall Width | 0.61 in |
Overall Width | 15.5 mm |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue