Our Dowl Pins are made from Acetal, also called Polyacetal or Polyoxymethylene (POM); a high strength, low-friction engineering plastic with excellent wearing properties in environments both wet and dry. Acetal is chemically resistant to hydrocarbons, solvents, and neutral chemicals, and is an ideal material in parts designed to replace metal. Acetal offers a wide operating temperature range from -40 up to 120C. This material works well with other polymers and metal components. It has great dimensional stability for high-precision moulding applications, including those in aerospace, automotive, and chemical processing to name but a few.
A Dowel Pin can be used to join two or more parts together, and are commonly used as structural reinforcements for cabinet making and other similar applications. They can also be used as a stop pin or insulating spacer in either mechanical or electrical applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| 2500470125 | £ 0.033 - £ 0.0408 | Request the lead time here |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
|
| £ 0.038 - £ 0.038 | 1000 In stock |
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
| 2503750312 | £ 0.0527 - £ 0.0651 | Request the lead time here |
0.366 in
9.3 mm
|
0.311 in
7.9 mm
|
|
| 2500620375 | £ 0.038 - £ 0.038 | Request the lead time here |
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
|
| £ 0.0373 - £ 0.0461 | Request the lead time here |
0.185 in
4.7 mm
|
0.374 in
9.5 mm
|
||
| 2503120375 | £ 0.0751 - £ 0.0927 | 1000 In stock |
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
|
| 2500620250 | £ 0.0373 - £ 0.0373 | Request the lead time here |
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 2500930250 | £ 0.0742 - £ 0.0917 | Request the lead time here |
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
|
| 2500930187 | £ 0.0553 - £ 0.0553 | Request the lead time here |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
|
| £ 0.0381 - £ 0.047 | 2000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0393 - £ 0.0485 | 2000 In stock |
0.185 in
4.7 mm
|
0.126 in
3.2 mm
|
||
| 2500620500 | £ 0.0385 - £ 0.0385 | Request the lead time here |
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
| £ 0.041 - £ 0.0506 | Request the lead time here |
0.185 in
4.7 mm
|
0.626 in
15.9 mm
|
||
| £ 0.062 - £ 0.062 | Request the lead time here |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
||
| 2502451250 | £ 0.1104 - £ 0.1104 | Request the lead time here |
0.244 in
6.2 mm
|
1.252 in
31.8 mm
|
|
| £ 0.0416 - £ 0.0416 | 1000 In stock |
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 2502100500 | £ 0.0389 - £ 0.0481 | Request the lead time here |
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
|
| 2500470375 | £ 0.0373 - £ 0.0373 | Request the lead time here |
0.047 in
1.2 mm
|
0.374 in
9.5 mm
|
|
| 2501250375 | £ 0.0553 - £ 0.0682 | Request the lead time here |
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
|
| Request the lead time here |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue