Menu Search

Dowel Pins - Standard

In stock

Our Dowl Pins are made from Acetal, also called Polyacetal or Polyoxymethylene (POM); a high strength, low-friction engineering plastic with excellent wearing properties in environments both wet and dry. Acetal is chemically resistant to hydrocarbons, solvents, and neutral chemicals, and is an ideal material in parts designed to replace metal. Acetal offers a wide operating temperature range from -40 up to 120C. This material works well with other polymers and metal components. It has great dimensional stability for high-precision moulding applications, including those in aerospace, automotive, and chemical processing to name but a few.

A Dowel Pin can be used to join two or more parts together, and are commonly used as structural reinforcements for cabinet making and other similar applications. They can also be used as a stop pin or insulating spacer in either mechanical or electrical applications.

  • Colour: Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length View
£ 0.038 - £ 0.038 1000 In stock
1.2 mm
12.7 mm
2500470125 £ 0.033 - £ 0.0408 Request the lead time here
1.2 mm
3.2 mm
2500620500 £ 0.0385 - £ 0.0385 Request the lead time here
1.6 mm
12.7 mm
2500930250 £ 0.0742 - £ 0.0917 Request the lead time here
2.4 mm
6.4 mm
£ 0.0422 - £ 0.0521 1000 In stock
2.4 mm
7.9 mm
£ 0.0393 - £ 0.0485 2000 In stock
4.7 mm
3.2 mm
2503120625 £ 0.0618 - £ 0.0763 Request the lead time here
7.9 mm
15.9 mm
2500620250 £ 0.0373 - £ 0.0373 Request the lead time here
1.6 mm
6.4 mm
2501870500 £ 0.0507 - £ 0.0507 Request the lead time here
4.7 mm
12.7 mm
£ 0.041 - £ 0.0506 Request the lead time here
4.7 mm
15.9 mm
£ 0.062 - £ 0.062 Request the lead time here
6.4 mm
6.0 mm
£ 0.0411 - £ 0.0507 Request the lead time here
7.9 mm
3.2 mm
2502451250 £ 0.1104 - £ 0.1104 Request the lead time here
6.2 mm
31.8 mm
£ 0.1423 - £ 0.1423 Request the lead time here
11.1 mm
6.4 mm
Request the lead time here
7.9 mm
12.7 mm
2500470250 £ 0.0336 - £ 0.0415 Request the lead time here
1.2 mm
6.4 mm
2500930375 £ 0.0553 - £ 0.0682 Request the lead time here
2.4 mm
9.5 mm
£ 0.0565 - £ 0.0698 4000 In stock
3.2 mm
3.2 mm
£ 0.0408 - £ 0.0408 Request the lead time here
6.4 mm
6.4 mm
£ 0.0416 - £ 0.0416 1000 In stock
6.4 mm
9.5 mm
  • of 2
Pin 12.7 mm (L) 1.2 mm (OD) Acetal

2500470500

Price Range
£ 0.038 - £ 0.038

Stock Levels
1000 In stock
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 1.2 mm (OD) Acetal

2500470125

Price Range
£ 0.0408 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 1.6 mm (OD) Acetal

2500620500

Price Range
£ 0.0385 - £ 0.0385

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 2.4 mm (OD) Acetal

2500930250

Price Range
£ 0.0917 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 7.9 mm (L) 2.4 mm (OD) Acetal

2500930312

Price Range
£ 0.0521 - £ 0.0422

Stock Levels
1000 In stock
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 4.7 mm (OD) Acetal

2501870125

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
2000 In stock
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 15.9 mm (L) 7.9 mm (OD) Acetal

2503120625

Price Range
£ 0.0763 - £ 0.0618

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 1.6 mm (OD) Acetal

2500620250

Price Range
£ 0.0373 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 4.7 mm (OD) Acetal

2501870500

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 15.9 mm (L) 4.7 mm (OD) Acetal

2501870625

Price Range
£ 0.0506 - £ 0.041

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.0 mm (L) 6.4 mm (OD) Acetal

2502500239

Price Range
£ 0.062 - £ 0.062

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    6.0 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm (L) 7.9 mm (OD) Acetal

2503120125

Price Range
£ 0.0507 - £ 0.0411

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 31.8 mm (L) 6.2 mm (OD) Acetal

2502451250

Price Range
£ 0.1104 - £ 0.1104

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.2 mm
  • Overall Length
    31.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 11.1 mm (OD) Acetal

2504370250

Price Range
£ 0.1423 - £ 0.1423

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    11.1 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 12.7 mm (L) 7.9 mm (OD) Acetal

2503120500


Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 1.2 mm (OD) Acetal

2500470250

Price Range
£ 0.0415 - £ 0.0336

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 2.4 mm (OD) Acetal

2500930375

Price Range
£ 0.0682 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 3.2 mm M5 (L) 3.2 mm (OD) Acetal

2501250125

Price Range
£ 0.0698 - £ 0.0565

Stock Levels
4000 In stock
Attributes
  • Pin Diameter
    3.2 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 6.4 mm (L) 6.4 mm (OD) Acetal

2502500250

Price Range
£ 0.0408 - £ 0.0408

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Pin 9.5 mm (L) 6.4 mm (OD) Acetal

2502500375

Price Range
£ 0.0416 - £ 0.0416

Stock Levels
1000 In stock
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790