| Quantity | Unit price |
|---|---|
| 1 + | £ 424.0382 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adhesive Type | Rubber |
|---|---|
| Colour | White |
| Carton Quantity | 12 |
| Overall Length | 216.535 ft |
| Overall Length | 66.0 m |
| Overall Width | 25.4 mm |
| Overall Width | 1 in |
| Roll Length | 66.0 m |
| Roll Length | 216.535 ft |
| Removability | Removable |
| Commodity Code | 3919908099 |
| Sold Per | Box |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue