10195154
1220679
| Quantity | Unit price |
|---|---|
| 5 - 24 | £ 8.6746 |
| 25 - 49 | £ 8.4904 |
| 50 - 99 | £ 8.3203 |
| 100 + | £ 8.1502 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Full Material | AISI 304 Stainless Steel |
| Handle Style | Angled Arm |
| Mount Type | Threaded Insert |
| Base Diameter | 0.63 in |
| Base Diameter | 16.0 mm |
| Base Height | 12.5 mm |
| Base Height | 0.492 in |
| Overall Height | 30.5 mm |
| Overall Height | 1.201 in |
| Thread Length | 0.492 in |
| Thread Length | 12.5 mm |
| Handle Length | 2.362 in |
| Handle Length | 60.0 mm |
| Thread Size | M8 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue