Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Lid Stays are used in furniture and cabinetry to support and restrict the movement of lids found on chests, cabinets, or storage boxes. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.
The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stays firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest.
It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial or commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compression | Overall Length | Mounting Orientation | Tensile strength N | Material | Compatible Screw Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 22.9605 - £ 25.5117 | Request the lead time here |
|
13.976 in
355.0 mm
|
Right Handed
|
|
Steel
|
M6