Menu Search

Door & Cover Holders

In stock

These Lid Stays are used in furniture and cabinetry to support and restrict the movement of lids found on chests, cabinets, or storage boxes. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.

The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stays firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest.

It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial or commercial applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Compression Overall Length Mounting Orientation Tensile strength N Material Compatible Screw Sizes (All) View
£ 7.3056 - £ 8.1173 Request the lead time here
202.0 mm
Right Handed
Zinc Plated Steel
5.4
£ 4.126 - £ 4.5845 Request the lead time here
202.0 mm
Left Handed
Zinc Plated Steel
5.4
£ 4.4478 - £ 4.942 Request the lead time here
317.0
202.0 mm
Right Handed
4310.0
Zinc Plated Steel
5.4
£ 43.6753 - £ 61.1454 Request the lead time here
444.0
202.0 mm
Right Handed
9449.0
Stainless Steel
5.4
20121372 £ 4.3014 - £ 4.7794 Request the lead time here
135.0 mm
Right Handed
304 Stainless Steel
20121402 £ 4.6671 - £ 5.1857 150 In stock
292.0 mm
Right Handed
304 Stainless Steel
£ 1.7321 - £ 1.9245 294 In stock
292.0 mm
Right Handed
Zinc Plated Steel
£ 1.607 - £ 1.7856 50 In stock
135.0 mm
Right Handed
4466.0
Zinc Plated Steel
£ 1.607 - £ 1.7856 17 In stock
202.0 mm
Left Handed
4945.0
Zinc Plated Steel
£ 24.8772 - £ 51.0327 Request the lead time here
202.0 mm
Left Handed
304 Stainless Steel
£ 24.8772 - £ 51.0327 Request the lead time here
202.0 mm
Right Handed
7572.0
304 Stainless Steel
£ 1.7839 - £ 1.9821 36 In stock
135.0 mm
Left Handed
4909.0
Zinc Plated Steel
20121419 £ 26.9644 - £ 55.4054 Request the lead time here
292.0 mm
Left Handed
5664.0
304 Stainless Steel
20121389 £ 24.3432 - £ 49.9591 Request the lead time here
135.0 mm
Left Handed
304 Stainless Steel
£ 1.7321 - £ 1.9245 Request the lead time here
292.0 mm
Left Handed
4745.0
Zinc Plated Steel
20060398 £ 1.607 - £ 1.7856 Request the lead time here
202.0 mm
Right Handed
Zinc Plated Steel
£ 46.5835 - £ 98.3734 36 In stock
3397.0
292.0 mm
Right Handed
6146.0
Stainless Steel
5.4
£ 3.2929 - £ 5.1224 Request the lead time here
135.0 mm
Left Handed
Zinc Plated Steel
5.4
20124182 £ 4.4478 - £ 4.942 Request the lead time here
1660.0
292.0 mm
Left Handed
4664.0
Zinc Plated Steel
5.4
£ 3.9684 - £ 4.4094 Request the lead time here
135.0 mm
Right Handed
Zinc Plated Steel
5.4
  • of 2
Lid Stay Right Handed 202.0 mm Zinc Plated Steel

20067809

Price Range
£ 8.1173 - £ 7.3056

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay Left Handed 202.0 mm Zinc Plated Steel

20067816

Price Range
£ 4.5845 - £ 4.126

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay Right Handed 292.0 mm Zinc Plated Steel

20067823

Price Range
£ 4.942 - £ 4.4478

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay Right Handed 202.0 mm Stainless Steel

20124137

Price Range
£ 61.1454 - £ 43.6753

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Natural
Lid Stay Right Handed 22.0 mm 5.4 mm 135.0 mm 304 Stainless Steel

20121372

Price Range
£ 4.7794 - £ 4.3014

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 292.0 mm 304 Stainless Steel

20121402

Price Range
£ 5.1857 - £ 4.6671

Stock Levels
150 In stock
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 292.0 mm Zinc Plated Steel

20060350

Price Range
£ 1.9245 - £ 1.7321

Stock Levels
294 In stock
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7318190090
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 135.0 mm Zinc Plated Steel

20121426

Price Range
£ 1.7856 - £ 1.607

Stock Levels
50 In stock
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 202.0 mm Zinc Plated Steel

20060312

Price Range
£ 1.7856 - £ 1.607

Stock Levels
17 In stock
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 202.0 mm 304 Stainless Steel

20060305

Price Range
£ 51.0327 - £ 24.8772

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 202.0 mm 304 Stainless Steel

20060381

Price Range
£ 51.0327 - £ 24.8772

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 135.0 mm Zinc Plated Steel

20121433

Price Range
£ 1.9821 - £ 1.7839

Stock Levels
36 In stock
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 292.0 mm 304 Stainless Steel

20121419

Price Range
£ 55.4054 - £ 26.9644

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 135.0 mm 304 Stainless Steel

20121389

Price Range
£ 49.9591 - £ 24.3432

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 292.0 mm Zinc Plated Steel

20060336

Price Range
£ 1.9245 - £ 1.7321

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7318190090
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 202.0 mm Zinc Plated Steel

20060398

Price Range
£ 1.7856 - £ 1.607

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7318190090
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 292.0 mm Stainless Steel

20124144

Price Range
£ 98.3734 - £ 46.5835

Stock Levels
36 In stock
Attributes
  • Overall Length
    292.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Natural
Lid Stay Left Handed 135.0 mm Zinc Plated Steel

20124168

Price Range
£ 5.1224 - £ 3.2929

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay Left Handed 292.0 mm Zinc Plated Steel

20124182

Price Range
£ 4.942 - £ 4.4478

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    292.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay Right Handed 135.0 mm Zinc Plated Steel

20124151

Price Range
£ 4.4094 - £ 3.9684

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated