Quantity | Unit price |
---|---|
300 - 2999 | £ 0.1841 |
3000 - 14999 | £ 0.1315 |
15000 + | £ 0.1184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.866 in |
---|---|
D | 22.0 mm |
H | 0.61 in |
H | 15.5 mm |
h | 0.413 in |
h | 10.5 mm |
Minimum Panel Thickness | 0.039 in |
Minimum Panel Thickness | 1.0 mm |
Maximum Panel Thickness | 0.059 in |
Maximum Panel Thickness | 1.5 mm |
Material | LDPE - PCR |
Colour | Black |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue