Quantity | Unit price |
---|---|
550 - 5499 | £ 0.1099 |
5500 - 27499 | £ 0.0785 |
27500 + | £ 0.0707 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.709 in |
---|---|
D | 18.0 mm |
H | 0.472 in |
H | 12.0 mm |
h | 8.0 mm |
h | 0.315 in |
Minimum Panel Thickness | 0.039 in |
Minimum Panel Thickness | 1.0 mm |
Maximum Panel Thickness | 2.0 mm |
Maximum Panel Thickness | 0.079 in |
Material | LDPE - PCR |
Colour | Black |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue