Quantity | Unit price |
---|---|
800 - 7999 | £ 0.1039 |
8000 - 39999 | £ 0.0742 |
40000 + | £ 0.0668 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 16.0 mm |
---|---|
D | 0.63 in |
H | 12.0 mm |
H | 0.472 in |
h | 0.295 in |
h | 7.5 mm |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Maximum Panel Thickness | 0.079 in |
Maximum Panel Thickness | 2.0 mm |
Material | LDPE - PCR |
Colour | Black |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue