These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0979 - £ 0.102 | Request the lead time here |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| 460016 | £ 0.1573 - £ 0.1601 | Request the lead time here |
0.811 in
20.6 mm
|
0.89 in
22.6 mm
|
Black
|
Nylon
|
0.417 in
10.6 mm
|
|
|
| 460007 | £ 0.0789 - £ 0.0822 | Request the lead time here |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
Black
|
PA
|
0.315 in
8.0 mm
|
1
|
|
| 462729 | £ 0.0874 - £ 0.0909 | Request the lead time here |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
Nylon
|
0.315 in
8.0 mm
|
1
|
|
| £ 0.0874 - £ 0.0909 | 3000 In stock |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Black
|
PA
|
0.315 in
8.0 mm
|
1
|
||
| 460012 | £ 0.1175 - £ 0.1224 | Request the lead time here |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
|
| 460011 | £ 0.1112 - £ 0.1158 | 204000 In stock |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
|
| 462733 | £ 0.1207 - £ 0.1257 | 14000 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
White
|
Nylon
|
0.406 in
10.3 mm
|
1
|
|
| 460018 | £ 0.1828 - £ 0.1856 | 6000 In stock |
1 in
25.4 mm
|
1.201 in
30.5 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
|
|
| £ 0.1304 - £ 0.1331 | Request the lead time here |
0.626 in
15.9 mm
|
0.728 in
18.5 mm
|
Black
|
Nylon
|
0.52 in
13.2 mm
|
|
||
| £ 0.0911 - £ 0.0949 | 40000 In stock |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
Black
|
PA
|
0.394 in
10.0 mm
|
1
|
||
| 466861 | £ 0.2459 - £ 0.9076 | Request the lead time here |
1.185 in
30.1 mm
|
1.311 in
33.3 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
|
| 462731 | £ 0.0979 - £ 0.102 | 3000 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
White
|
Nylon
|
0.406 in
10.3 mm
|
1
|
|
| £ 0.1856 - £ 0.1941 | Request the lead time here |
0.5 in
12.7 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.17 - £ 0.1771 | Request the lead time here |
0.315 in
8.0 mm
|
|
White
|
PA
|
0.315 in
8.0 mm
|
1
|
||
| 466868 | £ 0.1559 - £ 0.1588 | 10000 In stock |
|
|
Black
|
PA
|
|
|
|
| PGM-7 | £ 0.1974 - £ 0.2437 | Request the lead time here |
0.28 in
7.1 mm
|
0.433 in
11.0 mm
|
Black
|
Nylon
|
0.276 in
7.0 mm
|
|
|
| £ 0.1941 - £ 0.2026 | Request the lead time here |
0.563 in
14.3 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.6477 - £ 0.6747 | Request the lead time here |
1.496 in
38.0 mm
|
|
White
|
PA
|
0.453 in
11.5 mm
|
1
|
||
| £ 0.2693 - £ 0.2806 | Request the lead time here |
0.748 in
19.0 mm
|
|
White
|
PA
|
0.406 in
10.3 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue