These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | Panel Thickness | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 3000 In stock |
|
|
White
|
PA
|
|
|
|
|||
| 10261910 | £ 0.5551 - £ 1.8387 | Request the lead time here |
2 in
50.8 mm
|
2.169 in
55.1 mm
|
White
|
Nylon
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
1
|
|
| £ 0.2149 - £ 0.7261 | 5500 In stock |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
White
|
Nylon
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
1
|
||
| 10261903 | Request the lead time here |
|
|
White
|
PA
|
|
|
|
||
| £ 0.1088 - £ 0.1133 | 12731 In stock |
0.469 in
11.9 mm
|
0.531 in
13.5 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
||
| £ 0.1644 - £ 0.1686 | Request the lead time here |
0.874 in
22.2 mm
|
0.969 in
24.6 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
||
| 10112168 | £ 0.1155 - £ 0.1203 | 13000 In stock |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| Request the lead time here |
|
|
Black
|
PA
|
|
|
|
|||
| £ 1.1268 - £ 1.1736 | 19878 In stock |
1.772 in
45.0 mm
|
1.906 in
48.4 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| 10021163 | £ 0.445 - £ 0.4535 | 7168 In stock |
1.496 in
38.0 mm
|
1.681 in
42.7 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
1
|
|
| £ 0.1165 - £ 0.1213 | 3765 In stock |
0.531 in
13.5 mm
|
0.594 in
15.1 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
||
| 10021071 | £ 0.1502 - £ 0.153 | 440 In stock |
0.78 in
19.8 mm
|
0.89 in
22.6 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
|
| £ 0.1051 - £ 0.1095 | 2000 In stock |
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
1
|
||
| 10112175 | £ 0.1322 - £ 0.1406 | Request the lead time here |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| 10021064 | £ 0.1431 - £ 0.146 | Request the lead time here |
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
|
| £ 0.1329 - £ 0.1329 | Request the lead time here |
0.748 in
19.0 mm
|
0.925 in
23.5 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.413 in
10.5 mm
|
1
|
||
| Request the lead time here |
1.004 in
25.5 mm
|
1.102 in
28.0 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
1
|
|||
| £ 0.1607 - £ 0.1913 | 21000 In stock |
0.386 in
9.8 mm
|
0.512 in
13.0 mm
|
Black
|
Nylon
|
0.055 in
1.4 mm
|
0.236 in
6.0 mm
|
1
|
||
| 10021101 | £ 0.4323 - £ 0.4422 | 24945 In stock |
1.378 in
35.0 mm
|
1.496 in
38.0 mm
|
Black
|
Nylon
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
|
| 10261897 | £ 0.4152 - £ 1.9409 | 1300 In stock |
1.5 in
38.1 mm
|
1.669 in
42.4 mm
|
White
|
Nylon
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue