These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon 6, PA, Nylon 6/6, Nylon, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0874 - £ 0.0909 | 3000 In stock |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Black
|
PA
|
0.315 in
8.0 mm
|
1
|
||
| 460012 | £ 0.1175 - £ 0.1224 | Request the lead time here |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
|
| 460007 | £ 0.0789 - £ 0.0822 | Request the lead time here |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
Black
|
PA
|
0.315 in
8.0 mm
|
1
|
|
| £ 0.0911 - £ 0.0949 | 40000 In stock |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
Black
|
PA
|
0.394 in
10.0 mm
|
1
|
||
| 460011 | £ 0.1112 - £ 0.1158 | 204000 In stock |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
Black
|
PA
|
0.406 in
10.3 mm
|
1
|
|
| 466865 | £ 0.3825 - £ 1.3885 | Request the lead time here |
|
|
Black
|
PA
|
|
|
|
| £ 0.3104 - £ 0.3175 | Request the lead time here |
1.205 in
30.6 mm
|
1.339 in
34.0 mm
|
Black
|
Nylon
|
0.512 in
13.0 mm
|
|
||
| £ 0.1098 - £ 0.1145 | Request the lead time here |
0.5 in
12.7 mm
|
0.563 in
14.3 mm
|
Black
|
Nylon
|
0.252 in
6.4 mm
|
|
||
| £ 0.2753 - £ 0.9884 | 1900 In stock |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| 466867 | £ 0.1315 - £ 0.5976 | Request the lead time here |
|
|
Black
|
PA
|
|
|
|
| PGM-34 | £ 0.1118 - £ 0.1165 | 2000 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Black
|
Nylon
|
0.406 in
10.3 mm
|
|
|
| £ 0.1486 - £ 0.1515 | Request the lead time here |
|
|
Black
|
PA
|
|
|
||
| £ 0.2136 - £ 1.0199 | Request the lead time here |
|
|
Black
|
PA
|
|
|
||
| 466866 | £ 0.4638 - £ 1.7592 | Request the lead time here |
2 in
50.8 mm
|
2.169 in
55.1 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
|
| £ 0.346 - £ 1.0933 | Request the lead time here |
1.5 in
38.1 mm
|
1.669 in
42.4 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| 466868 | £ 0.1559 - £ 0.1588 | 10000 In stock |
|
|
Black
|
PA
|
|
|
|
| £ 0.1153 - £ 0.406 | Request the lead time here |
|
|
Black
|
PA
|
|
|
||
| £ 0.2031 - £ 0.7261 | 1000 In stock |
1.126 in
28.6 mm
|
1.217 in
30.9 mm
|
Black
|
Nylon
|
0.563 in
14.3 mm
|
|
||
| £ 0.1112 - £ 0.1158 | 11000 In stock |
0.5 in
12.7 mm
|
0.575 in
14.6 mm
|
White
|
Nylon
|
0.406 in
10.3 mm
|
1
|
||
| PGM-18 | £ 0.3572 - £ 0.3657 | Request the lead time here |
1.26 in
32.0 mm
|
1.374 in
34.9 mm
|
Black
|
Nylon
|
0.453 in
11.5 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue