These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | Panel Thickness | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0513 - £ 0.0534 | 36495 In stock |
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
1
|
||
| 10407660 | £ 0.0681 - £ 0.071 | 4000 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| £ 0.0513 - £ 0.0534 | 13980 In stock |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
1
|
||
| £ 0.0714 - £ 0.0744 | 15589 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.0835 - £ 0.1031 | 662 In stock |
1.004 in
25.5 mm
|
1.102 in
28 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
1
|
||
| £ 0.0513 - £ 0.0534 | Request the lead time here |
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.232 in
5.9 mm
|
1
|
||
| £ 0.068 - £ 0.0708 | Request the lead time here |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
||
| £ 0.0901 - £ 0.1029 | Request the lead time here |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
||
| £ 0.0619 - £ 0.0644 | 19413 In stock |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| 10407714 | £ 0.1023 - £ 0.1067 | 1395 In stock |
0.811 in
20.6 mm
|
0.89 in
22.6 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
|
| £ 0.2069 - £ 0.2154 | 7887 In stock |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
Grey
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| £ 0.0538 - £ 0.0559 | 1885 In stock |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
1
|
||
| £ 0.0639 - £ 0.0789 | Request the lead time here |
0.343 in
8.7 mm
|
0.409 in
10.4 mm
|
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
1
|
||
| £ 0.064 - £ 0.079 | 2045 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.1732 - £ 0.2138 | Request the lead time here |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
1
|
||
| £ 0.0714 - £ 0.0744 | 987 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
White
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.4424 - £ 0.5462 | Request the lead time here |
2.5 in
63.5 mm
|
2.776 in
70.5 mm
|
Black
|
Nylon 6
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
1
|
||
| £ 0.0564 - £ 0.0586 | 9000 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.0592 - £ 0.0618 | 25000 In stock |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.0798 - £ 0.0985 | 22427 In stock |
1 in
25.4 mm
|
1.205 in
30.6 mm
|
Black
|
Nylon 6
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue