10261705
466856
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1331 |
| 10000 + | £ 0.1304 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.728 in |
|---|---|
| D | 18.5 mm |
| HD | 15.9 mm |
| HD | 0.626 in |
| H | 0.52 in |
| H | 13.2 mm |
| Panel Thickness | 6.4 mm |
| Panel Thickness | 0.252 in |
| Material | Nylon |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue