Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.
Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1001 - £ 0.1499 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
||
| £ 0.1715 - £ 0.1785 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Black
|
0.315 in
8.0 mm
|
||
| 0550040001VR | £ 0.2409 - £ 0.2409 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Black
|
0.472 in
12.0 mm
|
|
| 0550060001VR | £ 0.2664 - £ 0.2664 | Request the lead time here |
M10
|
0.669 in
17.0 mm
|
Black
|
0.709 in
18.0 mm
|
|
| £ 0.1545 - £ 0.1601 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Natural
|
0.315 in
8.0 mm
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
||
| £ 0.2466 - £ 0.2565 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Natural
|
0.472 in
12.0 mm
|
||
| £ 0.489 - £ 0.5088 | Request the lead time here |
M10
|
0.669 in
17.0 mm
|
Natural
|
0.709 in
18.0 mm
|
||
| £ 0.197 - £ 0.2012 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Natural
|
0.591 in
15.0 mm
|
||
| 0550050001VR | £ 0.2452 - £ 0.2452 | 10200 In stock |
M8
|
0.512 in
13.0 mm
|
Black
|
0.591 in
15.0 mm
|
|
| 0550070000VR | £ 0.9794 - £ 0.9794 | 5000 In stock |
M12
|
0.748 in
19.0 mm
|
Natural
|
0.866 in
22.0 mm
|
|
| £ 1.1948 - £ 1.1948 | 3400 In stock |
M12
|
0.748 in
19.0 mm
|
Black
|
0.866 in
22.0 mm
|
||
| £ 0.282 - £ 0.282 | 265 In stock |
M3
|
0.217 in
5.5 mm
|
Black
|
0.236 in
6.0 mm
|
||
| £ 0.214 - £ 0.2182 | 8000 In stock |
M10
|
0.669 in
17.0 mm
|
Natural
|
0.709 in
18.0 mm
|
||
| £ 0.1431 - £ 0.1488 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Natural
|
0.256 in
6.5 mm
|
||
| £ 0.2664 - £ 0.2664 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Natural
|
0.236 in
6.0 mm
|
||
| £ 0.1913 - £ 0.1956 | 21000 In stock |
M6
|
0.394 in
10.0 mm
|
Natural
|
0.472 in
12.0 mm
|
||
| 0550030000VR | £ 0.1871 - £ 0.1913 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
| £ 0.2338 - £ 0.2338 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Black
|
0.394 in
10.0 mm
|
||
| 05M060100LCN | £ 0.1096 - £ 0.1651 | Request the lead time here |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
0.472 in
12.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue