Menu Search

Dome Nuts - Nylon

In stock

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Colour Overall Height View
£ 0.2664 - £ 0.2664 Request the lead time here
M3
5.5 mm
Natural
6.0 mm
£ 0.1913 - £ 0.1956 35078 In stock
M6
10.0 mm
Natural
12.0 mm
£ 0.1545 - £ 0.1601 2669 In stock
M4
7.0 mm
Natural
8.0 mm
10060711 £ 0.1871 - £ 0.1913 1496 In stock
M5
8.0 mm
Natural
10.0 mm
£ 0.197 - £ 0.2012 920 In stock
M8
13.0 mm
Natural
15.0 mm
£ 0.282 - £ 0.282 7691 In stock
M3
5.5 mm
Black
6.0 mm
10060759 £ 0.2409 - £ 0.2409 32496 In stock
M6
10.0 mm
Black
12.0 mm
10060858 £ 0.2664 - £ 0.2664 10400 In stock
M10
17.0 mm
Black
18.0 mm
10060896 £ 0.9794 - £ 0.9794 Request the lead time here
M12
19.0 mm
Natural
22.0 mm
£ 0.1672 - £ 0.1743 8596 In stock
M5
8.0 mm
Natural
10.0 mm
£ 0.214 - £ 0.2182 225 In stock
M10
17.0 mm
Natural
18.0 mm
£ 0.1431 - £ 0.1488 Request the lead time here
M3
5.5 mm
Natural
6.5 mm
£ 0.489 - £ 0.5088 1104 In stock
M10
17.0 mm
Natural
18.0 mm
£ 0.2338 - £ 0.2338 18297 In stock
M5
8.0 mm
Black
10.0 mm
£ 0.1715 - £ 0.1785 Request the lead time here
M4
7.0 mm
Black
8.0 mm
10060797 £ 0.2452 - £ 0.2452 21000 In stock
M8
13.0 mm
Black
15.0 mm
£ 1.1948 - £ 1.1948 4 In stock
M12
19.0 mm
Black
22.0 mm
£ 0.2466 - £ 0.2565 5830 In stock
M6
10.0 mm
Natural
12.0 mm
£ 0.1132 - £ 0.1179 2908 In stock
M6 x 1.0
10.0 mm
Natural
12.0 mm
£ 0.1899 - £ 0.1984 6000 In stock
M8 x 1.25
13.0 mm
Natural
15.0 mm
  • of 2
Cap Nut M3 5.5 mm 6.0 mm Nylon 6/6

10180457

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon 6/6

10060742

Price Range
£ 0.1956 - £ 0.1913

Stock Levels
35078 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326596

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
2669 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon 6/6

10060711

Price Range
£ 0.1913 - £ 0.1871

Stock Levels
1496 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon 6/6

10060780

Price Range
£ 0.2012 - £ 0.197

Stock Levels
920 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.0 mm Nylon 6/6

10180464

Price Range
£ 0.282 - £ 0.282

Stock Levels
7691 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon 6/6

10060759

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
32496 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon 6/6

10060858

Price Range
£ 0.2664 - £ 0.2664

Stock Levels
10400 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon 6/6

10060896

Price Range
£ 0.9794 - £ 0.9794

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon

10326619

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
8596 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon 6/6

10060834

Price Range
£ 0.2182 - £ 0.214

Stock Levels
225 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.5 mm Nylon

10326572

Price Range
£ 0.1488 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon

10326688

Price Range
£ 0.5088 - £ 0.489

Stock Levels
1104 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon 6/6

10060728

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
18297 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326602

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon 6/6

10060797

Price Range
£ 0.2452 - £ 0.2452

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon 6/6

10060919

Price Range
£ 1.1948 - £ 1.1948

Stock Levels
4 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon

10326640

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
5830 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 x 1.0 10.0 mm 12.0 mm Nylon 6/6

10325490

Price Range
£ 0.1179 - £ 0.1132

Stock Levels
2908 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 x 1.25 13.0 mm 15.0 mm Nylon 6/6

10325506

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
6000 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome