Quantity | Unit price |
---|---|
50 - 249 | £ 0.9186 |
250 - 999 | £ 0.9008 |
1000 + | £ 0.8817 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 10.0 mm |
---|---|
Distance Across Flats | 0.394 in |
Thread Size | M6 |
Overall Height | 12.0 mm |
Overall Height | 0.472 in |
Finish | Zinc Plated |
Full Material | Mild Steel |
Nut Shape | Hexagonal |
Nut Form | Domed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue