Quantity | Unit price |
---|---|
150 - 1499 | £ 0.1627 |
1500 - 7499 | £ 0.1162 |
7500 + | £ 0.1046 |
D | 1.063 in |
---|---|
D | 27.0 mm |
d | 0.78 in |
d | 19.8 mm |
h | 0.295 in |
h | 7.5 mm |
L | 1.024 in |
L | 26.0 mm |
Thread Size | M20x1.5 |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue