Quantity | Unit price |
---|---|
150 - 1499 | £ 0.1588 |
1500 - 7499 | £ 0.1134 |
7500 + | £ 0.102 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 25.0 mm |
---|---|
D | 0.984 in |
d | 17.8 mm |
d | 0.701 in |
h | 7.5 mm |
h | 0.295 in |
L | 25.0 mm |
L | 0.984 in |
Thread Size | M18x1.5 |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue