Quantity | Unit price |
---|---|
6 - 59 | £ 5.4678 |
60 - 599 | £ 2.7108 |
600 + | £ 2.656 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Material | PVC |
Type | Display Holder |
Mounting Method | Adhesive |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Overall Length | 1000.0 mm |
Overall Length | 39.37 in |
Tab Width | 27.0 mm |
Tab Width | 1.063 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue