Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
£ 0.0467 - £ 0.0467 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
5.2 mm
£ 0.0443 - £ 0.0443 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
7.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
5.2 mm
£ 0.0467 - £ 0.0467 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
6.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.5 mm
0.9 mm
Carbon Steel
8.2 mm
£ 0.052 - £ 0.052 Request the lead time here
1.0 mm
1.3 mm
Carbon Steel
8.2 mm
£ 0.0496 - £ 0.0496 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
6.2 mm
£ 0.0467 - £ 0.0467 Request the lead time here
0.6 mm
1.1 mm
Carbon Steel
9.2 mm
£ 0.052 - £ 0.052 Request the lead time here
0.9 mm
1.4 mm
Carbon Steel
8.2 mm
£ 0.0525 - £ 0.0525 Request the lead time here
0.7 mm
1.2 mm
Carbon Steel
10.2 mm
£ 0.0649 - £ 0.0649 Request the lead time here
1.2 mm
1.6 mm
Carbon Steel
10.2 mm
£ 0.0598 - £ 0.0598 Request the lead time here
1.0 mm
1.5 mm
Carbon Steel
11.2 mm
£ 0.0453 - £ 0.0453 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
6.2 mm
£ 0.0525 - £ 0.0525 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
£ 0.0507 - £ 0.0507 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
£ 0.0496 - £ 0.0496 Request the lead time here
0.8 mm
1.2 mm
Carbon Steel
6.2 mm
£ 0.0507 - £ 0.0507 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
£ 0.0622 - £ 0.0622 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
£ 0.0622 - £ 0.0622 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
10.2 mm
£ 0.052 - £ 0.052 Request the lead time here
0.8 mm
1.4 mm
Carbon Steel
11.2 mm
  • of 7
Disc Spring DIN 2093 5.2 mm 15.0 mm

1218037

Price Range
£ 0.0467 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    472.00 N
Disc Spring DIN 2093 7.2 mm 14.0 mm

1218032

Price Range
£ 0.0443 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    238.00 N
Disc Spring DIN 2093 5.2 mm 15.0 mm

1218036

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    346.00 N
Disc Spring DIN 2093 6.2 mm 15.0 mm

1218040

Price Range
£ 0.0467 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    491.00 N
Disc Spring DIN 2093 8.2 mm 16.0 mm

1218044

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    132.00 N
Disc Spring DIN 2093 8.2 mm 16.0 mm

1218048

Price Range
£ 0.052 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    850.00 N
Disc Spring DIN 2093 6.2 mm 18.0 mm

1218052

Price Range
£ 0.0496 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    470.00 N
Disc Spring DIN 2093 9.2 mm 18.0 mm

1218058

Price Range
£ 0.0467 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    182.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

1218062

Price Range
£ 0.052 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    483.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

1218066

Price Range
£ 0.0525 - £ 0.0525

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    216.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

1218070

Price Range
£ 0.0649 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.1 mm
  • Load at Minimum Deflection
    1301.00 N
Disc Spring DIN 2093 11.2 mm 23.0 mm

1218074

Price Range
£ 0.0598 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    604.00 N
Disc Spring DIN 2093 6.2 mm 15.0 mm

1218039

Price Range
£ 0.0453 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    360.00 N
Disc Spring DIN 2093 8.2 mm 15.0 mm

1218043

Price Range
£ 0.0525 - £ 0.0525

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    835.00 N
Disc Spring DIN 2093 8.2 mm 16.0 mm

1218047

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    702.00 N
Disc Spring DIN 2093 6.2 mm 18.0 mm

1218051

Price Range
£ 0.0496 - £ 0.0496

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    340.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

1218061

Price Range
£ 0.0507 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    351.00 N
Disc Spring DIN 2093 8.2 mm 20.0 mm

1218065

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1100.00 N
Disc Spring DIN 2093 10.2 mm 20.0 mm

1218069

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1211.00 N
Disc Spring DIN 2093 11.2 mm 23.0 mm

1218073

Price Range
£ 0.052 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    363.00 N