Menu Search

Disc Springs

In stock

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Essentra Part Number Price range Availability Loaded Height Free Height Material Inside Diameter View
£ 0.1941 - £ 0.1941 Request the lead time here
1.6 mm
2.1 mm
Chrome Vanadium
12.2 mm
£ 0.2083 - £ 0.2083 Request the lead time here
1.7 mm
2.3 mm
Chrome Vanadium
10.2 mm
£ 0.5159 - £ 0.5159 Request the lead time here
2.1 mm
3.1 mm
Chrome Vanadium
22.4 mm
£ 0.6902 - £ 0.6902 Request the lead time here
2.9 mm
4.1 mm
Chrome Vanadium
18.3 mm
£ 0.6094 - £ 0.6094 Request the lead time here
2.4 mm
3.6 mm
Chrome Vanadium
22.4 mm
£ 1.0063 - £ 1.0063 Request the lead time here
3.3 mm
4.3 mm
Chrome Vanadium
28.5 mm
10443682 £ 0.6902 - £ 0.6902 Request the lead time here
2.9 mm
3.9 mm
Chrome Vanadium
25.4 mm
£ 0.5556 - £ 0.5556 Request the lead time here
1.8 mm
2.6 mm
Chrome Vanadium
14.3 mm
£ 0.4776 - £ 0.4776 Request the lead time here
1.5 mm
2.3 mm
Chrome Vanadium
18.3 mm
£ 0.4096 - £ 0.4096 Request the lead time here
2.5 mm
3.2 mm
Chrome Vanadium
20.4 mm
£ 0.5698 - £ 0.5698 Request the lead time here
2.8 mm
3.5 mm
Chrome Vanadium
22.4 mm
£ 0.0467 - £ 0.0467 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
8.2 mm
£ 0.0479 - £ 0.0479 Request the lead time here
0.8 mm
1.2 mm
Carbon Steel
8.2 mm
£ 0.0479 - £ 0.0479 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
6.2 mm
£ 0.0479 - £ 0.0479 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
8.2 mm
£ 0.4507 - £ 0.4507 Request the lead time here
2.7 mm
3.5 mm
Chrome Vanadium
20.4 mm
£ 1.1155 - £ 1.1155 Request the lead time here
2.0 mm
3.3 mm
Chrome Vanadium
18.3 mm
£ 0.6094 - £ 0.6094 Request the lead time here
2.4 mm
3.5 mm
Chrome Vanadium
20.4 mm
£ 0.462 - £ 0.462 Request the lead time here
1.7 mm
2.9 mm
Chrome Vanadium
25.4 mm
£ 0.2083 - £ 0.2083 Request the lead time here
1.2 mm
2.1 mm
Carbon Steel
18.3 mm
  • of 7
Disc Spring DIN 2093 12.2 mm 25.0 mm

10443309

Price Range
£ 0.1941 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    2.1 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2474.00 N
Disc Spring DIN 2093 10.2 mm 28.0 mm

10443330

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2313.00 N
Disc Spring DIN 2093 22.4 mm 45.0 mm

10443583

Price Range
£ 0.5159 - £ 0.5159

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    45.0 mm
  • Free Height
    3.1 mm
  • Thickness
    1.8 mm
  • Load at Minimum Deflection
    3098.00 N
Disc Spring DIN 2093 18.3 mm 50.0 mm

10443613

Price Range
£ 0.6902 - £ 0.6902

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.1 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7905.00 N
Disc Spring DIN 2093 22.4 mm 50.0 mm

10443644

Price Range
£ 0.6094 - £ 0.6094

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.6 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4437.00 N
Disc Spring DIN 2093 28.5 mm 56.0 mm

10443712

Price Range
£ 1.0063 - £ 1.0063

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.5 mm
  • Outside Diameter
    56.0 mm
  • Free Height
    4.3 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    9675.00 N
Disc Spring DIN 2093 25.4 mm 50.0 mm

10443682

Price Range
£ 0.6902 - £ 0.6902

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.9 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7700.00 N
Disc Spring DIN 2093 14.3 mm 34.0 mm

10443484

Price Range
£ 0.5556 - £ 0.5556

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.6 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2535.00 N
Disc Spring DIN 2093 18.3 mm 36.0 mm

10437407

Price Range
£ 0.4776 - £ 0.4776

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    36.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1445.00 N
Disc Spring DIN 2093 20.4 mm 40.0 mm

10437360

Price Range
£ 0.4096 - £ 0.4096

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.2 mm
  • Thickness
    2.3 mm
  • Load at Minimum Deflection
    5523.00 N
Disc Spring DIN 2093 22.4 mm 45.0 mm

10443590

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    45.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    6562.00 N
Disc Spring DIN 2093 8.2 mm 15.0 mm

10442906

Price Range
£ 0.0467 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    566.00 N
Disc Spring DIN 2093 8.2 mm 16.0 mm

10442937

Price Range
£ 0.0479 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    542.00 N
Disc Spring DIN 2093 6.2 mm 18.0 mm

10442968

Price Range
£ 0.0479 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    209.00 N
Disc Spring DIN 2093 8.2 mm 18.0 mm

10443002

Price Range
£ 0.0479 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    226.00 N
Disc Spring DIN 2093 20.4 mm 40.0 mm

10443569

Price Range
£ 0.4507 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7977.00 N
Disc Spring DIN 2093 18.3 mm 50.0 mm

10424575

Price Range
£ 1.1155 - £ 1.1155

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2212.00 N
Disc Spring DIN 2093 20.4 mm 50.0 mm

10443620

Price Range
£ 0.6094 - £ 0.6094

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    3983.00 N
Disc Spring DIN 2093 25.4 mm 50.0 mm

10443668

Price Range
£ 0.462 - £ 0.462

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    2.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1318.00 N
Disc Spring DIN 2093 18.3 mm 36.0 mm

10443491

Price Range
£ 0.2083 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    36.0 mm
  • Free Height
    2.1 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    707.00 N