Menu Search

Disc Spring DIN 2093 16.3 mm 34.0 mm

Manufactured under strict quality control to conform to DIN 2093, Disc Springs are for ardous applications that require high resistance to fatigue. These spring washers have had the set removed during the manufacturing process.
Essentra Part Number:

10417935

Manufacturer Part Number:

1218113

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.5556
Standard pack: 100

Order in multiple of 100

Total price:

£ 55.56

100 x £ 0.5556

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 16.3 mm
Outside Diameter 34.0 mm
Free Height 2.6 mm
Thickness 1.5 mm
Load at Minimum Deflection 2681.00 N
Loaded Height 1.8 mm
Material Chrome Vanadium
Standard DIN
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us