Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1369 |
5000 - 9999 | £ 0.1347 |
10000 + | £ 0.1319 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Rail Type | Extruded |
Style | Extruded Metal Rail |
Outside Height | 12.9 mm |
Outside Height | 0.508 in |
Outside Width | 15.3 mm |
Outside Width | 0.602 in |
Full Material | Glass Reinforced Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue