Menu Search

Die Springs

In stock

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
439 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Operating Deflection Spring Rate Colour Hole Diameter Maximum Deflection Maximum Force Type View
£ 2.8605 - £ 2.8605 Request the lead time here
15.3 mm
267.5 Nmm
Red
32.0 mm
17.8 mm
4761.0 N
Heavy Duty
£ 5.7831 - £ 5.7831 Request the lead time here
22.8 mm
233.6 Nmm
Red
40.0 mm
26.7 mm
6237.0 N
Heavy Duty
£ 11.6538 - £ 11.6538 Request the lead time here
38.1 mm
137.4 Nmm
Red
40.0 mm
46.5 mm
6390.0 N
Heavy Duty
£ 14.4347 - £ 14.4347 Request the lead time here
60.9 mm
84.7 Nmm
Red
40.0 mm
76.2 mm
6456.0 N
Heavy Duty
£ 8.1682 - £ 8.1682 Request the lead time here
30.6 mm
123.6 Nmm
Red
32.0 mm
36.8 mm
4549.0 N
Heavy Duty
£ 10.2555 - £ 10.2555 Request the lead time here
45.6 mm
81.7 Nmm
Red
32.0 mm
54.8 mm
4478.0 N
Heavy Duty
£ 17.5508 - £ 17.5508 Request the lead time here
91.5 mm
40.2 Nmm
Red
32.0 mm
112.0 mm
4501.0 N
Heavy Duty
£ 0.7343 - £ 0.7343 Request the lead time here
9.5 mm
23.3 Nmm
Yellow
10.0 mm
11.5 mm
293.0 N
Extra Heavy Duty
£ 1.5528 - £ 1.5528 Request the lead time here
19.0 mm
11.2 Nmm
Yellow
10.0 mm
25.2 mm
281.0 N
Extra Heavy Duty
Request the lead time here
26.7 mm
197.0 Nmm
Red
40.0 mm
31.3 mm
6167.0 N
Heavy Duty
£ 24.8424 - £ 24.8424 Request the lead time here
60.9 mm
115.1 Nmm
Red
50.0 mm
77.6 mm
8929.0 N
Heavy Duty
£ 17.4059 - £ 17.4059 Request the lead time here
22.8 mm
335.1 Nmm
Red
50.0 mm
26.5 mm
8880.0 N
Heavy Duty
£ 10.8068 - £ 10.8068 Request the lead time here
53.4 mm
69.2 Nmm
Red
32.0 mm
63.6 mm
4403.0 N
Heavy Duty
£ 21.3773 - £ 21.3773 Request the lead time here
26.7 mm
276.8 Nmm
Red
50.0 mm
31.5 mm
8720.0 N
Heavy Duty
£ 18.1913 - £ 18.1913 Request the lead time here
42.0 mm
169.0 Nmm
Red
50.0 mm
51.8 mm
8756.0 N
Heavy Duty
£ 9.3754 - £ 9.3754 Request the lead time here
19.2 mm
424.3 Nmm
Red
50.0 mm
23.1 mm
9800.0 N
Heavy Duty
£ 13.6481 - £ 13.6481 Request the lead time here
34.2 mm
214.6 Nmm
Red
50.0 mm
42.7 mm
9164.0 N
Heavy Duty
£ 19.1753 - £ 19.1753 Request the lead time here
38.1 mm
189.1 Nmm
Red
50.0 mm
47.5 mm
8983.0 N
Heavy Duty
£ 13.7553 - £ 13.7553 Request the lead time here
30.6 mm
244.9 Nmm
Red
50.0 mm
37.6 mm
9207.0 N
Heavy Duty
  • of 22
Die Spring ISO 10243 32.0 mm 51.0 mm 267.5 Nmm

10642153

Price Range
£ 2.8605 - £ 2.8605

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    17.8 mm
  • Maximum Force
    4761.0 N
  • Maximum Operating Deflection
    15.3 mm
Die Spring ISO 10243 40.0 mm 76.0 mm 233.6 Nmm

10644034

Price Range
£ 5.7831 - £ 5.7831

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    26.7 mm
  • Maximum Force
    6237.0 N
  • Maximum Operating Deflection
    22.8 mm
Die Spring ISO 10243 40.0 mm 127.0 mm 137.4 Nmm

10644126

Price Range
£ 11.6538 - £ 11.6538

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    46.5 mm
  • Maximum Force
    6390.0 N
  • Maximum Operating Deflection
    38.1 mm
Die Spring ISO 10243 40.0 mm 203.0 mm 84.7 Nmm

10631607

Price Range
£ 14.4347 - £ 14.4347

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    76.2 mm
  • Maximum Force
    6456.0 N
  • Maximum Operating Deflection
    60.9 mm
Die Spring ISO 10243 32.0 mm 102.0 mm 123.6 Nmm

10642160

Price Range
£ 8.1682 - £ 8.1682

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    36.8 mm
  • Maximum Force
    4549.0 N
  • Maximum Operating Deflection
    30.6 mm
Die Spring ISO 10243 32.0 mm 152.0 mm 81.7 Nmm

10642139

Price Range
£ 10.2555 - £ 10.2555

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    54.8 mm
  • Maximum Force
    4478.0 N
  • Maximum Operating Deflection
    45.6 mm
Die Spring ISO 10243 32.0 mm 305.0 mm 40.2 Nmm

10631676

Price Range
£ 17.5508 - £ 17.5508

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    112.0 mm
  • Maximum Force
    4501.0 N
  • Maximum Operating Deflection
    91.5 mm
Die Spring ISO 10243 10.0 mm 38.0 mm 23.3 Nmm

10414699

Price Range
£ 0.7343 - £ 0.7343

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    11.5 mm
  • Maximum Force
    293.0 N
  • Maximum Operating Deflection
    9.5 mm
Die Spring ISO 10243 10.0 mm 76.0 mm 11.2 Nmm

10445273

Price Range
£ 1.5528 - £ 1.5528

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    25.2 mm
  • Maximum Force
    281.0 N
  • Maximum Operating Deflection
    19.0 mm
Die Spring ISO 10243 40.0 mm 89.0 mm 197.0 Nmm

10335321


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    31.3 mm
  • Maximum Force
    6167.0 N
  • Maximum Operating Deflection
    26.7 mm
Die Spring ISO 10243 50.0 mm 203.0 mm 115.1 Nmm

10644096

Price Range
£ 24.8424 - £ 24.8424

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    77.6 mm
  • Maximum Force
    8929.0 N
  • Maximum Operating Deflection
    60.9 mm
Die Spring ISO 10243 50.0 mm 76.0 mm 335.1 Nmm

10631560

Price Range
£ 17.4059 - £ 17.4059

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    26.5 mm
  • Maximum Force
    8880.0 N
  • Maximum Operating Deflection
    22.8 mm
Die Spring ISO 10243 32.0 mm 178.0 mm 69.2 Nmm

10644201

Price Range
£ 10.8068 - £ 10.8068

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    63.6 mm
  • Maximum Force
    4403.0 N
  • Maximum Operating Deflection
    53.4 mm
Die Spring ISO 10243 50.0 mm 89.0 mm 276.8 Nmm

10635452

Price Range
£ 21.3773 - £ 21.3773

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    31.5 mm
  • Maximum Force
    8720.0 N
  • Maximum Operating Deflection
    26.7 mm
Die Spring ISO 10243 50.0 mm 140.0 mm 169.0 Nmm

10643594

Price Range
£ 18.1913 - £ 18.1913

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    51.8 mm
  • Maximum Force
    8756.0 N
  • Maximum Operating Deflection
    42.0 mm
Die Spring ISO 10243 50.0 mm 64.0 mm 424.3 Nmm

10631614

Price Range
£ 9.3754 - £ 9.3754

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    23.1 mm
  • Maximum Force
    9800.0 N
  • Maximum Operating Deflection
    19.2 mm
Die Spring ISO 10243 50.0 mm 114.0 mm 214.6 Nmm

10420942

Price Range
£ 13.6481 - £ 13.6481

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    42.7 mm
  • Maximum Force
    9164.0 N
  • Maximum Operating Deflection
    34.2 mm
Die Spring ISO 10243 50.0 mm 127.0 mm 189.1 Nmm

10644119

Price Range
£ 19.1753 - £ 19.1753

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    47.5 mm
  • Maximum Force
    8983.0 N
  • Maximum Operating Deflection
    38.1 mm
Die Spring ISO 10243 50.0 mm 102.0 mm 244.9 Nmm

10644003

Price Range
£ 13.7553 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    37.6 mm
  • Maximum Force
    9207.0 N
  • Maximum Operating Deflection
    30.6 mm