Menu Search

Die Springs

In stock

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
439 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Operating Deflection Spring Rate Colour Hole Diameter Maximum Deflection Maximum Force Type View
£ 4.193 - £ 4.193 Request the lead time here
122.0 mm
1.0 Nmm
Green
10.0 mm
178.0 mm
185.0 N
Light Duty
£ 0.7946 - £ 0.7946 Request the lead time here
17.6 mm
6.4 Nmm
Green
10.0 mm
24.1 mm
155.0 N
Light Duty
£ 0.8193 - £ 0.8193 Request the lead time here
12.8 mm
23.2 Nmm
Green
16.0 mm
17.6 mm
409.0 N
Light Duty
£ 0.885 - £ 0.885 Request the lead time here
25.6 mm
12.7 Nmm
Green
16.0 mm
39.1 mm
496.0 N
Light Duty
£ 0.5324 - £ 0.5324 Request the lead time here
12.8 mm
9.9 Nmm
Green
10.0 mm
17.5 mm
174.0 N
Light Duty
£ 0.8495 - £ 0.8495 Request the lead time here
25.6 mm
7.2 Nmm
Green
12.5 mm
42.4 mm
305.0 N
Light Duty
£ 5.6369 - £ 5.6369 Request the lead time here
122.0 mm
1.4 Nmm
Green
12.5 mm
196.9 mm
268.0 N
Light Duty
10423523 £ 0.5009 - £ 0.5009 10 In stock
10.0 mm
18.6 Nmm
Green
12.5 mm
15.7 mm
292.0 N
Light Duty
£ 1.1536 - £ 1.1536 Request the lead time here
17.6 mm
17.9 Nmm
Green
16.0 mm
25.8 mm
461.0 N
Light Duty
Request the lead time here
15.2 mm
8.2 Nmm
Green
10.0 mm
20.5 mm
171.0 N
Light Duty
£ 0.6626 - £ 0.6626 Request the lead time here
30.4 mm
4.3 Nmm
Green
10.0 mm
43.4 mm
184.0 N
Light Duty
£ 1.1167 - £ 1.1167 Request the lead time here
15.2 mm
12.7 Nmm
Green
12.5 mm
25.2 mm
321.0 N
Light Duty
£ 0.9843 - £ 0.9843 Request the lead time here
30.4 mm
5.9 Nmm
Green
12.5 mm
49.8 mm
292.0 N
Light Duty
£ 0.9408 - £ 0.9408 Request the lead time here
35.6 mm
4.7 Nmm
Green
12.5 mm
57.0 mm
270.0 N
Light Duty
£ 2.8702 - £ 2.8702 Request the lead time here
45.6 mm
6.6 Nmm
Green
16.0 mm
60.8 mm
401.0 N
Light Duty
£ 0.8436 - £ 0.8436 Request the lead time here
15.2 mm
34.4 Nmm
Green
20.0 mm
20.7 mm
712.0 N
Light Duty
£ 1.5658 - £ 1.5658 Request the lead time here
30.4 mm
16.1 Nmm
Green
20.0 mm
41.5 mm
667.0 N
Light Duty
£ 0.7372 - £ 0.7372 Request the lead time here
12.8 mm
14.7 Nmm
Green
12.5 mm
20.8 mm
309.0 N
Light Duty
£ 0.8985 - £ 0.8985 Request the lead time here
10.0 mm
12.2 Nmm
Green
10.0 mm
13.5 mm
165.0 N
Light Duty
£ 0.8578 - £ 0.8578 Request the lead time here
20.4 mm
6.3 Nmm
Green
10.0 mm
27.6 mm
182.0 N
Light Duty
  • of 22
Die Spring ISO 10243 10.0 mm 305.0 mm 1.0 Nmm

10644478

Price Range
£ 4.193 - £ 4.193

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    178.0 mm
  • Maximum Force
    185.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 10.0 mm 43.4 mm 6.4 Nmm

10444467

Price Range
£ 0.7946 - £ 0.7946

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    24.1 mm
  • Maximum Force
    155.0 N
  • Maximum Operating Deflection
    17.6 mm
Die Spring ISO 10243 16.0 mm 31.6 mm 23.2 Nmm

10444573

Price Range
£ 0.8193 - £ 0.8193

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    17.6 mm
  • Maximum Force
    409.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 16.0 mm 63.4 mm 12.7 Nmm

10444610

Price Range
£ 0.885 - £ 0.885

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    39.1 mm
  • Maximum Force
    496.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 10.0 mm 32.0 mm 9.9 Nmm

10643457

Price Range
£ 0.5324 - £ 0.5324

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    17.5 mm
  • Maximum Force
    174.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 12.5 mm 63.5 mm 7.2 Nmm

10444528

Price Range
£ 0.8495 - £ 0.8495

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    42.4 mm
  • Maximum Force
    305.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 12.5 mm 305.0 mm 1.4 Nmm

10630921

Price Range
£ 5.6369 - £ 5.6369

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    196.9 mm
  • Maximum Force
    268.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 12.5 mm 24.5 mm 18.6 Nmm

10423523

Price Range
£ 0.5009 - £ 0.5009

Stock Levels
10 In stock
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    15.7 mm
  • Maximum Force
    292.0 N
  • Maximum Operating Deflection
    10.0 mm
Die Spring ISO 10243 16.0 mm 43.5 mm 17.9 Nmm

10444597

Price Range
£ 1.1536 - £ 1.1536

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    25.8 mm
  • Maximum Force
    461.0 N
  • Maximum Operating Deflection
    17.6 mm
Die Spring ISO 10243 10.0 mm 38.0 mm 8.2 Nmm

10335222


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    20.5 mm
  • Maximum Force
    171.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 10.0 mm 76.0 mm 4.3 Nmm

10444498

Price Range
£ 0.6626 - £ 0.6626

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    43.4 mm
  • Maximum Force
    184.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 12.5 mm 37.4 mm 12.7 Nmm

10418949

Price Range
£ 1.1167 - £ 1.1167

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    25.2 mm
  • Maximum Force
    321.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 12.5 mm 75.4 mm 5.9 Nmm

10444535

Price Range
£ 0.9843 - £ 0.9843

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    49.8 mm
  • Maximum Force
    292.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 12.5 mm 88.5 mm 4.7 Nmm

10444542

Price Range
£ 0.9408 - £ 0.9408

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    57.0 mm
  • Maximum Force
    270.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 16.0 mm 114.0 mm 6.6 Nmm

10644515

Price Range
£ 2.8702 - £ 2.8702

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    60.8 mm
  • Maximum Force
    401.0 N
  • Maximum Operating Deflection
    45.6 mm
Die Spring ISO 10243 20.0 mm 37.0 mm 34.4 Nmm

10424216

Price Range
£ 0.8436 - £ 0.8436

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    20.7 mm
  • Maximum Force
    712.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 20.0 mm 75.4 mm 16.1 Nmm

10444665

Price Range
£ 1.5658 - £ 1.5658

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    41.5 mm
  • Maximum Force
    667.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 12.5 mm 31.4 mm 14.7 Nmm

10421864

Price Range
£ 0.7372 - £ 0.7372

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    20.8 mm
  • Maximum Force
    309.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 10.0 mm 25.0 mm 12.2 Nmm

10644430

Price Range
£ 0.8985 - £ 0.8985

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    13.5 mm
  • Maximum Force
    165.0 N
  • Maximum Operating Deflection
    10.0 mm
Die Spring ISO 10243 10.0 mm 51.0 mm 6.3 Nmm

10444474

Price Range
£ 0.8578 - £ 0.8578

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    27.6 mm
  • Maximum Force
    182.0 N
  • Maximum Operating Deflection
    20.4 mm