Quantity | Unit price |
---|---|
10 + | £ 2.9012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 0.984 in |
---|---|
Hole Diameter | 25.0 mm |
Maximum Application Temperature | 446 °F |
Maximum Application Temperature | 230 °C |
Maximum Deflection | 0.531 in |
Maximum Deflection | 13.5 mm |
Maximum Force | 3401.0 N |
Maximum Force | 3401.0 N |
Maximum Operating Deflection | 0.433 in |
Maximum Operating Deflection | 11.0 mm |
Maximum Operating Force | 2598.0 N |
Maximum Operating Force | 2598.0 N |
Optimum Operating Deflection | 0.295 in |
Optimum Operating Deflection | 7.5 mm |
Overall Length | 44.0 mm |
Overall Length | 1.732 in |
Rod Diameter | 12.5 mm |
Rod Diameter | 0.492 in |
Spring Rate | 236.2 Nmm |
Spring Rate | 236.2 Nmm |
Colour | Yellow |
Material | Chromium Alloy Steel |
Type | Extra Heavy Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue