| Quantity | Unit price |
|---|---|
| 6 + | £ 21.2479 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 40.0 mm |
|---|---|
| Hole Diameter | 1.575 in |
| Maximum Application Temperature | 230 °C |
| Maximum Application Temperature | 446 °F |
| Maximum Deflection | 115.2 mm |
| Maximum Deflection | 4.535 in |
| Maximum Force | 6474.0 N |
| Maximum Force | 6474.0 N |
| Maximum Operating Deflection | 91.5 mm |
| Maximum Operating Deflection | 3.602 in |
| Maximum Operating Force | 5142.0 N |
| Maximum Operating Force | 5142.0 N |
| Optimum Operating Deflection | 61.0 mm |
| Optimum Operating Deflection | 2.402 in |
| Overall Length | 305.0 mm |
| Overall Length | 12.008 in |
| Rod Diameter | 20.0 mm |
| Rod Diameter | 0.787 in |
| Spring Rate | 56.2 Nmm |
| Spring Rate | 56.2 Nmm |
| Colour | Red |
| Material | Chromium Alloy Steel |
| Type | Heavy Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue