| Quantity | Unit price |
|---|---|
| 10 + | £ 1.2177 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.63 in |
|---|---|
| Hole Diameter | 16.0 mm |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Maximum Deflection | 19.2 mm |
| Maximum Deflection | 0.756 in |
| Maximum Force | 874.0 N |
| Maximum Force | 874.0 N |
| Maximum Operating Deflection | 13.2 mm |
| Maximum Operating Deflection | 0.52 in |
| Maximum Operating Force | 601.0 N |
| Maximum Operating Force | 601.0 N |
| Optimum Operating Deflection | 0.346 in |
| Optimum Operating Deflection | 8.8 mm |
| Overall Length | 1.732 in |
| Overall Length | 44.0 mm |
| Rod Diameter | 8.5 mm |
| Rod Diameter | 0.335 in |
| Spring Rate | 45.5 Nmm |
| Spring Rate | 45.5 Nmm |
| Colour | Red |
| Material | Chromium Alloy Steel |
| Type | Heavy Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue