| Quantity | Unit price |
|---|
| Type | 1 |
|---|---|
| Overall Diameter | 39.0 mm |
| Overall Diameter | 1.535 in |
| Inside Diameter | 1.004 in |
| Inside Diameter | 25.5 mm |
| Mounting Hole Diameter | 32.0 mm |
| Mounting Hole Diameter | 1.26 in |
| Overall Height | 8.0 mm |
| Overall Height | 0.315 in |
| Panel Thickness | 2.4 mm |
| Panel Thickness | 0.094 in |
| Colour | White |
| Material | PVC |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue