Menu Search

Diaphragm Grommet 19.0 mm 15.5 mm 25.5 mm PVC

Two Sided diaphragm grommet has a centre film that allows for a range of different size wires to pierce through and keep a seal to prevent dirt and dust ingress.
Essentra Part Number:

10092507

Manufacturer Part Number:

19429

5500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2896
2500 + £ 0.139
Standard pack: 2500

Order in multiple of 250

Total price:

£ 72.40

250 x £ 0.2896

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 1
Overall Diameter 25.5 mm
Inside Diameter 15.5 mm
Mounting Hole Diameter 19.0 mm
Overall Height 9.6 mm
Panel Thickness 3.2 mm
Colour Black
Material PVC
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us