Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.2737 |
| 5000 + | £ 0.1231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 1 |
|---|---|
| Overall Diameter | 0.866 in |
| Overall Diameter | 22.0 mm |
| Inside Diameter | 0.492 in |
| Inside Diameter | 12.5 mm |
| Mounting Hole Diameter | 0.63 in |
| Mounting Hole Diameter | 16.0 mm |
| Overall Height | 0.315 in |
| Overall Height | 8.0 mm |
| Panel Thickness | 0.094 in |
| Panel Thickness | 2.4 mm |
| Colour | Black |
| Material | PVC |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue